IESNA:LM-63-2002
[TEST]P1646956
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-835-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 80CRI 3500K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28841.4
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4893.9 5261.3 5368.9 5460.7 5476.5 5458.1 5481.7 5565.7 5689.0 5914.7 6213.9 6570.7 6956.5 7329.1 7675.5 
8024.5 8313.1 8544.0 8809.1 9134.5 9494.0 9911.2 10441.3 11029.1 11703.5 12312.2 12944.7 13180.8 11721.8 8914.0 
4988.4 1687.3 999.8 299.1 0.0 0.0 0.0 
4893.9 5279.7 5389.9 5466.0 5473.9 5458.1 5489.6 5573.6 5710.0 5927.8 6232.2 6591.7 6974.8 7326.5 7675.5 
8006.1 8305.3 8562.4 8811.7 9103.0 9436.2 9856.1 10386.2 10953.0 11635.2 12280.8 13005.0 13356.6 12052.5 9299.8 
5405.6 1826.4 1052.3 354.3 0.0 0.0 0.0 
4893.9 5277.1 5374.1 5455.5 5479.1 5492.2 5555.2 5678.5 5843.9 6072.2 6376.5 6733.4 7100.8 7447.2 7775.2 
8100.6 8415.5 8704.1 9008.5 9323.4 9685.5 10139.5 10685.3 11367.6 12209.9 12994.5 14065.1 14771.0 14104.5 11753.3 
8754.0 4072.6 1516.7 837.1 178.4 0.0 0.0 
4893.9 5284.9 5366.3 5437.1 5481.7 5531.6 5628.7 5788.7 5985.6 6221.7 6520.9 6859.4 7213.6 7539.0 7867.0 
8202.9 8549.3 8916.7 9333.9 9780.0 10307.4 10913.6 11640.5 12558.9 13653.2 14813.0 16148.7 17355.8 17424.0 14267.2 
10743.0 6646.8 3309.0 1228.1 380.5 0.0 0.0 
4893.9 5266.6 5332.2 5387.3 5450.2 5531.6 5652.3 5817.6 6011.8 6234.8 6486.8 6770.2 7095.5 7418.3 7780.4 
8195.0 8654.3 9181.7 9756.4 10391.4 11102.5 11955.4 12963.0 14220.0 15671.1 17054.0 18444.8 19541.6 19995.6 17982.9 
12073.5 7969.4 4193.3 1642.7 430.4 0.0 0.0 
4893.9 5237.7 5300.7 5345.3 5413.5 5513.2 5633.9 5796.6 5985.6 6192.9 6423.8 6696.7 7009.0 7350.1 7743.7 
8197.7 8738.2 9352.3 10026.7 10790.3 11601.1 12561.5 13750.2 15038.7 16429.4 17694.3 18875.1 19877.5 20315.7 18712.4 
12740.0 7371.1 3476.9 1023.4 167.9 0.0 0.0 
4893.9 5232.4 5292.8 5316.4 5389.9 5489.6 5623.4 5775.6 5943.6 6129.9 6337.2 6599.6 6893.5 7245.1 7646.6 
8142.6 8704.1 9375.9 10121.1 10958.2 11942.2 12999.8 14209.5 15505.8 16723.3 17775.6 18736.0 19633.5 19730.6 17712.6 
12372.6 6240.1 2744.8 866.0 167.9 2.6 0.0 
4893.9 5193.1 5250.8 5258.7 5311.2 5418.8 5550.0 5702.2 5841.2 5988.2 6177.1 6400.2 6688.8 7037.8 7481.3 
8063.8 8733.0 9494.0 10425.5 11338.7 12498.6 13561.3 14681.8 15736.7 16628.9 17363.6 18093.1 18457.9 17476.5 14238.3 
9134.5 4537.1 1676.8 957.8 543.2 13.1 0.0 
4893.9 5122.2 5169.5 5161.6 5187.8 5274.4 5400.4 5542.1 5681.2 5820.2 5985.6 6206.0 6492.0 6880.4 7392.1 
8069.1 8898.3 9919.1 11029.1 12272.9 13506.2 14563.7 15547.8 16295.6 16909.7 17361.0 17542.1 16788.9 13996.9 9021.6 
3996.5 1469.5 747.9 388.4 70.9 7.9 0.0 
4893.9 5033.0 5048.8 5040.9 5059.3 5122.2 5232.4 5358.4 5494.9 5639.2 5809.7 6045.9 6371.3 6827.9 7455.0 
8292.1 9315.5 10564.6 11860.9 13125.7 14164.9 14957.3 15542.5 15996.5 16264.1 16269.4 15626.5 13464.2 8919.3 3907.3 
1020.8 388.4 207.3 112.8 47.2 10.5 0.0 
4893.9 4933.3 4875.6 4841.5 4844.1 4896.6 4991.0 5098.6 5201.0 5316.4 5463.4 5652.3 5920.0 6318.8 6851.5 
7583.6 8520.4 9577.9 10737.8 11682.5 12385.7 12805.6 13110.0 13314.6 13243.8 12766.2 11354.5 8646.4 4736.5 1590.2 475.0 
251.9 175.8 146.9 107.6 23.6 0.0 
4893.9 4862.4 4765.4 4681.4 4644.6 4663.0 4715.5 4775.8 4836.2 4909.7 4998.9 5127.5 5313.8 5591.9 5980.3 
6549.7 7245.1 8132.1 9055.7 9764.3 10270.7 10520.0 10632.8 10588.2 10257.6 9543.8 8082.2 5809.7 2920.6 991.9 338.5 
220.4 181.1 154.8 105.0 28.9 0.0 
4893.9 4770.6 4621.0 4487.2 4400.6 4356.0 4345.5 4348.1 4348.1 4348.1 4350.7 4371.7 4424.2 4516.1 4684.0 
4956.9 5311.2 5744.1 6190.2 6468.4 6510.4 6321.4 5964.6 5437.1 4697.1 3778.7 2671.3 1624.3 768.9 328.0 173.2 115.5 
63.0 39.4 21.0 7.9 0.0 
4893.9 4663.0 4400.6 4143.4 3915.1 3721.0 3547.8 3369.3 3164.7 2936.4 2684.4 2406.3 2094.0 1771.3 1456.4 1154.6 897.4 
708.5 585.2 511.7 456.6 412.0 370.0 333.3 296.5 259.8 223.0 188.9 149.6 112.8 78.7 55.1 36.7 21.0 15.7 10.5 0.0 
4893.9 4560.7 4177.6 3778.7 3390.3 3009.8 2621.5 2227.9 1829.0 1459.0 1141.5 889.6 734.7 658.6 611.4 564.2 527.4 488.1 
451.3 412.0 375.2 341.1 312.3 283.4 254.5 220.4 186.3 160.1 131.2 102.3 73.5 49.9 34.1 23.6 18.4 13.1 0.0 
4893.9 4463.6 3951.9 3416.6 2834.0 2288.2 1766.0 1340.9 1007.7 808.2 734.7 692.8 653.4 616.7 569.4 530.1 493.3 459.2 
427.7 393.6 364.7 333.3 301.8 270.3 238.8 209.9 181.1 154.8 131.2 107.6 78.7 60.4 44.6 31.5 21.0 13.1 0.0 
4893.9 4337.6 3739.3 3051.8 2343.3 1716.2 1199.2 889.6 768.9 729.5 695.4 663.9 629.8 593.0 545.8 511.7 475.0 440.8 
412.0 380.5 351.6 320.1 286.0 251.9 217.8 188.9 160.1 136.5 112.8 97.1 78.7 60.4 44.6 34.1 26.2 18.4 0.0 
4893.9 4277.3 3547.8 2755.3 1923.5 1314.7 907.9 776.7 740.0 705.9 677.0 648.2 614.0 574.7 535.3 498.6 461.8 430.4 
398.9 364.7 328.0 291.3 254.5 217.8 183.7 157.4 131.2 110.2 94.5 81.3 70.9 60.4 49.9 42.0 34.1 26.2 0.0 
4893.9 4203.8 3419.2 2524.4 1668.9 1075.9 810.8 758.4 726.9 698.0 669.1 640.3 608.8 569.4 532.7 493.3 454.0 414.6 377.9 
338.5 296.5 257.2 217.8 178.4 146.9 120.7 99.7 86.6 78.7 73.5 70.9 65.6 60.4 49.9 42.0 31.5 0.0 
4893.9 4140.8 3303.7 2345.9 1487.9 947.3 784.6 750.5 719.0 690.1 661.3 632.4 600.9 561.6 522.2 482.8 440.8 396.2 351.6 
307.0 262.4 220.4 181.1 149.6 120.7 99.7 86.6 78.7 76.1 73.5 73.5 70.9 65.6 57.7 47.2 36.7 0.0 
4893.9 4106.7 3243.4 2272.5 1398.6 894.8 779.4 745.2 716.4 687.5 656.0 624.5 593.0 553.7 514.3 475.0 430.4 380.5 333.3 
286.0 241.4 199.4 162.7 131.2 107.6 91.8 81.3 76.1 73.5 73.5 73.5 70.9 65.6 60.4 52.5 39.4 0.0 
4893.9 4125.1 3256.5 2259.3 1414.4 881.7 779.4 747.9 716.4 684.9 656.0 624.5 590.4 551.1 514.3 472.3 425.1 377.9 328.0 
280.8 236.2 194.2 157.4 128.6 105.0 89.2 78.7 76.1 73.5 73.5 73.5 70.9 65.6 60.4 52.5 39.4 0.0 
